PMP40680

CISPR 25 Class 5 400-kHz-rated 30-W automotive dual USB Type-C® charger reference design

PMP40680

Design files

Overview

This reference design is an EMI-optimized design for automotive USB Type-C® charger with dual 15-W output. TPS25850-Q1 is used as a DC/DC regulator and port controller. The switching frequency is 400 kHz. The front-end filter is designed and PCB layout is optimized to pass stringent CISPR 25 Class 5 conducted electromagnetic interference (EMI) standards. This reference design has been tested to CISPR 25 Class 5 conducted EMI standards, which accelerates customer design time.

Features
  • Pass stringent CISPR 25 Class 5 Conducted EMI standards
  • 96.12% peak efficiency
  • Dual USB Type-C® charger
Output voltage options PMP40680.1 PMP40680.2
Vin (Min) (V) 6 6
Vin (Max) (V) 26 26
Vout (Nom) (V) 5.17 5.17
Iout (Max) (A) 3 3
Output Power (W) 15.51 15.51
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology USB Switch USB Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT200.PDF (5091 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM709.PDF (237 K)

Detailed schematic diagram for design layout and components

TIDM710.PDF (138 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM712.ZIP (1195 K)

Files used for 3D models or 2D drawings of IC components

TIDCFX6.ZIP (553 K)

Design file that contains information on physical board layer of design PCB

TIDM711.PDF (947 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS25850-Q12.2-MHz, low-EMI, dual, 3-A USB Type-C charging ports converter with thermal management

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report CISPR 25 Class 5 400-kHz-Rated 30-W Automotive Dual USB Type-C™ Charger Referenc PDF | HTML Sep. 24, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos