PMP40934

CISPR 25, Class 5, 400-kHz-rated, 60-W, automotive, single USB Type-C® PD charger reference design

PMP40934

Design files

Overview

This is an electromagnetic interference (EMI)-optimized reference design for automotive USB charger with a single output. The TPS25762-Q1 is used as a DC/DC regulator and port controller. The PCB layout is optimized to pass stringent CISPR 25 Class 5 conducted EMI standards. This reference design has been tested to CISPR 25 Class 5 conducted EMI standards, which accelerates customer design time.

Features
  • Compliance with CISPR 25 Class 5 EMI standard
  • High efficiency of 95.78% peak efficiency
  • Cost efficient without common mode inductor
Output voltage options PMP40934.1
Vin (Min) (V) 6.8
Vin (Max) (V) 18
Vout (Nom) (V) 20
Iout (Max) (A) 3
Output Power (W) 60
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT317.PDF (1173 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBG0.PDF (295 K)

Detailed schematic diagram for design layout and components

TIDMBG1.PDF (201 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBG2.PDF (222 K)

Detailed overview of design layout for component placement

TIDMBG4.ZIP (1136 K)

Files used for 3D models or 2D drawings of IC components

TIDCGE1.ZIP (909 K)

Design file that contains information on physical board layer of design PCB

TIDMBG3.PDF (1208 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS25762-Q1Automotive USB Type-C® PD controller with integrated buck-boost regulator

Data sheet: PDF | HTML
Thermistors

TMP61-Q1Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report CISPR 25 Class 5 400-kHz-Rated 60-W Auto Single USB Type-C PD Charger Ref. Des. PDF | HTML Mar. 27, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos