New

PMP41083

100-W integrated USB Type-C® PD charging reference design for 4- to 10-cell batteries

PMP41083

Design files

Overview

This reference design provides a 100-W charging power for 4- to 10-cell batteries with USB Type-C® power delivery (PD). The design features an integrated power path switch and a simplified GUI to configure the power specification depending on the user's application. The battery charger controller supports a wide-range input with four-switch buck-boost configuration and supports seamless transition from buck, boost and buck-boost operation mode to provide a highly efficient, highly accurate and reliable charger solution.

Features
  • Compatible with USB PD3.0 protocol
  • Supports 4- to 10-cell battery charging with maximum 100-W power
  • High integration of power path switch
  • Seamless transition among buck, buck-boost and boost to optimize efficiency across a wide input and output voltage range
  • High efficiency of > 95.8 % at full load
Output voltage options PMP41083.1 PMP41083.2 PMP41083.3
Vin (Min) (V) 5 5 5
Vin (Max) (V) 20 20 20
Vout (Nom) (V) 12 24 42
Iout (Max) (A) 3 3 2.25
Output Power (W) 36 72 94.5
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT347.PDF (1010 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBT3.PDF (778 K)

Detailed schematic diagram for design layout and components

TIDMBT4.PDF (186 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBT5.PDF (372 K)

Detailed overview of design layout for component placement

TIDMBT7.ZIP (13580 K)

Files used for 3D models or 2D drawings of IC components

TIDCGG9.ZIP (840 K)

Design file that contains information on physical board layer of design PCB

TIDMBT6.PDF (1908 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25756Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS25751USB Type-C® and USB Power Delivery (PD) controller with integrated power switches

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 100-W Integrated USB Type-C® PD Charging Ref. Des. for 4- to 10-Cell Batteries PDF | HTML Nov. 27, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos