PMP4405

AC Input, Dual Output Power Supply Reference Design

PMP4405

Design files

Overview

The PMP4405 reference design uses the UCC28740  Flyback controller with valley-switching controller to generate dual DC output 5V/2A and 26V/0.3A from a universal AC input. The design is suited for auxiliary power for industrial applications and appliances. The design is fully tested and compliant with EMI regulations

Features
  • Two isolated rails delivering 18W power
  • Valley switching for high efficiency
  • Output OVP,OCP and SCP protoction
  • Single layer board for low cost
  • SSR control with good cross-regulation
  • EMI compliance
Output voltage options PMP4405.1 PMP4405.2
Vin (Min) (V) 85 85
Vin (Max) (V) 265 265
Vout (Nom) (V) 5 26
Iout (Max) (A) 2 .3
Output Power (W) 10 7.8
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAH6.PDF (559 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGL5.PDF (257 K)

Detailed schematic diagram for design layout and components

TIDRGL6.PDF (51 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAT1.ZIP (575 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP4405 Test Results Aug. 26, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos