18V-36Vdc Input, 5V/30W Active Clamp Forward - Reference Design
PMP4468
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4468 is a DC-DC isolated module reference design targeted for industrial and telecom applications. The DC input range is 18V-36V, with 24V typical and the output is 5V/6A. An active clamp forward controller LM5025A is used in the design. The efficiency is up to 90% with good thermal performance.

Features
  • Fully tested to comply with the industrial requirement
  • ACF converter with self-drive S.R
  • Protection feature OCP, Input UVLO
  • High Efficiency 91.3% @ 24Vin full load
  • Good thermal performance with 4-layer design
  • Small dimension: 44mm x 68mm x 10mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP4468.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)36
Vout (Nom) (V)5
Iout (Max) (A)6
Output Power (W)30
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18502Q5B  40V, N ch NexFET MOSFET™, single SON5x6, 2.3mOhm  MOSFETs  Sample & Buy Not Available
CSD19533Q5A  100V, N ch NexFET MOSFET™, single SON5x6, 9.5mOhm  MOSFETs  Sample & Buy Not Available
LM5025A  Active Clamp Voltage Mode PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18502Q5B VSON-CLIP (DNK)| 8 Download
CSD19533Q5A VSONP (DQJ)| 8 Download
LM5025A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 979 14 Apr 2015
Design files (4)
Title Type Size (KB) Date
ZIP 543 14 Apr 2015
PDF 3085 14 Apr 2015
PDF 134 14 Apr 2015
PDF 431 14 Apr 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles