12Vin Dual-phase 50A Intelligent Power Module On Board Reference Design PMP4482 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP4482 is a full featured power module reference design including output UV/OV/OC and input voltage UV protection. It provides 0.7~2V output voltage with load current up to 50A by using TPS40428 and CSD95372. The built-in temperature and current sensors improve the accuracy and eliminate discrete components. It is also stackable up to another board to support load current as high as 120 A by easy connection.This solution provides the features such as prebias startup, track, current sharing and PMBus interface for flexible configuration.

Features
  • Tracking for external signal
  • Current sharing between phases and boards
  • Pre-bias startup
  • PMBus interface for configuration & Telemetry
  • Small size:  33mm(L) x 23mm(W) x 8.5mm(H)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP4482.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)14
Vout (Nom) (V)1.2
Iout (Max) (A)50
Output Power (W)60
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase
Buck- Synchronous

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD95372BQ5MC  60A Synchronous Buck NexFET™ Smart Power Stage with Dual Cool package  MOSFETs  Sample & Buy Not Available
TLV2711  Single 10V LinCMOS™ rail-to-rail output, uPower Op Amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS40428  Dual Output, 2-Phase, Stackable PMBus Synchronous Buck Driverless Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA 30-V ultra-low-IQ wide-input low-dropout (LDO) regulator with reverse current protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TS5A3159  1-Ω SPDT analog switch  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD95372BQ5MC VSON-CLIP (DMC)| 12 Download
TLV2711 Download Download
TPS40428 Download Download
TPS709 Download
Download
TS5A3159 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 552 13 Apr 2016
Design files (6)
Title Type Size (KB) Date
PDF 519 17 Jan 2017
PDF 62 17 Jan 2017
ZIP 330 13 Apr 2016
ZIP 27 13 Apr 2016
PDF 1293 13 Apr 2016
PDF 180 13 Apr 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles