85 -265V AC in, 24V/0.7A, 5V/0.25A AC/DC Open Frame Power Supply Reference Design
PMP7148
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design is a quasi-resonant isolated flyback. The input voltage is the universal 85 - 265V AC range and two outputs provide 5V @ 250mA, from an LDO, and a regulated 24V @ 700mA, 2.5A peak for 30milliseconds, employing the UCC28600D Flyback controller.

Features
  • Greater than 83% efficiency at full load (24V/0.7A; 5V/0.25A)
  • Wide Vin capability (85Vac to 265Vac)
  • Capable of 60W peak power for 30milliseconds on 24Vout
  • The FET switches ON mainly at the valley of the transformer's voltage thus improving Coss losses

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7148.1
(Output Voltage 1)
PMP7148.2
(Output Voltage 2)
Vin (Min) (V)8585
Vin (Max) (V)265265
Vout (Nom) (V)245
Iout (Max) (A).7.25
Output Power (W)16.81.25
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- DCM
Flyback- Non Sync
Flyback- Quasi Resonant
Flyback- DCM
Flyback- Non Sync
Flyback- Quasi Resonant

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS776  500-mA, 10-V, low-IQ, low-dropout voltage regulator with power good & enable  Power management  Sample & Buy Not Available
UCC28600  8-pin quasi resonant Flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS776 Download Download
Download -
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 972 11 Apr 2014
Design files (3)
Title Type Size (KB) Date
ZIP 60 24 Nov 2014
PDF 23 11 Apr 2014
PDF 37 11 Apr 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles