35V to 60V Input, 600W Output Dual-Phase Buck Converter Design with Greater than 97% Efficiency

(ACTIVE) PMP7282

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This 600W wide voltage input dual phase power converter uses two emulated current-mode controllers 180 degrees out of phase to minimize input and output ripple current. Compared to conventional isolated power converters, this synchronous buck architecture provides a reduced footprint and BOM cost at higher levels of efficiency, greater than 97% over several operating conditions.

Features
  • Two-phase buck converter
  • 600W output power
  • 35V to 60V maximum input voltage range
  • Output voltage of 12V at 50A
  • This reference design board is tested and supported with design files and an application note


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP7282.1
(Output Voltage 1)
Vin (Min) (V)35
Vin (Max) (V)60
Vout (Nom) (V)12
Iout (Max) (A)50
Output Power (W)600
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyMultiphase
Buck- Synchronous

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5116  6-100V Wide Vin, Current Mode Synchronous Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMC555  World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz  Clock & timing  Sample & Buy View Design Kits & Evaluation Modules
LMC7101  Tiny Low Power Operational Amplifier with Rail-to-Rail Input and Output  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
LMV431  Low-Voltage (1.24V) Adjustable Precision Shunt Regulators  Voltage references  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5116 Download
LMC555 Download Download
Download
Download
LMC7101 Download Download
LMV431 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1871 07 Oct 2012 0
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 266 07 Oct 2012 0
PDF 993 07 Oct 2012 0
PDF 91 07 Oct 2012 0
PDF 278 07 Oct 2012 0

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs