PMP7970

12Vin to 50Vin; 54Vout @ 2.5A; Single-Phase Synchronous Boost Converter Reference Design

PMP7970

Design files

Overview

PMP7970 is a synchronous boost converter utilizing the LM5122 for industrial applications. This design has a minimum operating input voltage of 12V and a maximum input voltage of 54V. Capable of deliverying 135W power to the load.

Features
  • Off the shelf Inductors
  • High power density
  • Bypass mode for Vin>Vo
  • Synchronous for maximum efficiency
Output voltage options PMP7970.1
Vin (Min) (V) 12
Vin (Max) (V) 50
Vout (Nom) (V) 54
Iout (Max) (A) 2.5
Output Power (W) 135
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU317A.PDF (1502 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHP9.PDF (111 KB)

Detailed overview of design layout for component placement

SNVR301A.PDF (128 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHQ1A.ZIP (476 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB38.ZIP (209 KB)

Design file that contains information on physical board layer of design PCB

TIDRHQ0.PDF (342 KB)

PCB layer plot file used for generating PCB design layout

SNVR300A.PDF (352 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP7970 Test Results (Rev. A) May 16, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.