Universal AC Input, 5V@2.1A Smart USB Charger Cube PMP8286 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design uses the UCC28700 in a quasi-resonant flyback to generate an isolated 5V at up to 2.1A. The UCC28700 implements primary-side regulation, eliminating the need for an opto-coupler and reducing the total component count. This results in a compact and cost effective design. The populated circuit boards in this design occupy the space of a 1" by 1" by 1" cube. The TPS2511 USB power switch also offers the data line control to charge most smart phones and tablets. The energy saving features of the UCC28700 allow this design to consume less than 30mW when plugged into the wall with no device attached to the USB port.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP8286.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A)2.1
Output Power (W)10.5
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant
Flyback- DCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS2511  USB Dedicated Charging Port Controller and 2.2A Power Switch  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC28700  Constant-Voltage, Constant-Current PWM With Primary-Side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2511 Download -
UCC28700 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2171 27 Jun 2012
Design files (8)
Title Type Size (KB) Date
PDF 107 27 Jun 2012
PDF 99 27 Jun 2012
ZIP 279 27 Jun 2012
ZIP 282 27 Jun 2012
PDF 17 27 Jun 2012
PDF 16 27 Jun 2012
PDF 33 27 Jun 2012
PDF 31 27 Jun 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles