TPS40170 Synchronous Buck Reference Design
PMP8629
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This buck converter operates over a 38-V to 42-V input range and delivers 32 V at 5 A.

Features
  • Low output ripple
  • Excellent transient response
  • Efficiency greater than 98%
  • Circuit may be easily modified to deliver 16-V or 24-V output (resistor values are provided)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8629.1
(Output Voltage 1)
Vin (Min) (V)38
Vin (Max) (V)42
Vout (Nom) (V)32
Iout (Max) (A)5
Output Power (W)160
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18537NQ5A  60V, N ch NexFET MOSFET™, single SON5x6, 13mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD18563Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 6.8mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18537NQ5A VSONP (DQJ)| 8 Download
CSD18563Q5A VSONP (DQJ)| 8 Download
TPS40170 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 647 14 Mar 2016
Design files (5)
Title Type Size (KB) Date
ZIP 64 14 Mar 2016
ZIP 89 14 Mar 2016
PDF 73 14 Mar 2016
PDF 99 14 Mar 2016
PDF 272 14 Mar 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles