LM5022 Cuk Converter Reference Design PMP8639 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This converter delivers -36V with 1.5Amax out of an input voltage range of 32V to 40V. Another focus is loop compensation for Cuk topology.

Features
  • Very low input and output ripple voltage due to LC filter in both directions
  • Well suited for studying the topology
  • Inverts positive input to negative output

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8639.1
(Output Voltage 1)
Vin (Min) (V)32
Vin (Max) (V)40
Vout (Nom) (V)-36
Iout (Max) (A)1.5
Output Power (W)54
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5022  6-60V Wide Vin, current mode boost, SEPIC and Flyback controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TLV271  Single 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5022 Download Download
TLV271 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 615 29 Jun 2016
Design files (6)
Title Type Size (KB) Date
ZIP 52 29 Jun 2016
PDF 44 29 Jun 2016
ZIP 87 29 Jun 2016
PDF 51 29 Jun 2016
PDF 117 29 Jun 2016
PDF 160 29 Jun 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles