36 to 75VDC Input 5V/15A Active Clamp Forward 1/8 Brick Form Factor Reference Design
PMP9126
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design generates a 5V/15A output from a 36V to 75V telecom input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD17501Q5A and CSD18502Q5B, implemented as a synchronous rectifiers, provides for a highly efficient design. This design is laid out in a standard eighth brick footprint and achieves efficiencies up to 94%.  It uses only surface mount components, including ceramic output capacitors.

Features
  • 36V to 75VDC input 5V/15A output
  • 94% efficiency
  • Industry Standard Eighth Brick Footprint
  • Features UCC2897A Controller along with TI NexFET Synchronous Rectifiers
  • Active Clamp Forward Topology
  • Reduced conduction losses and die area of the synchronous rectifiers

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9126.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)75
Vout (Nom) (V)5
Iout (Max) (A)15
Output Power (W)75
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17501Q5A  30V, N-Channel NexFET™ Power MOSFET with 20 Volt Vgs  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD18502Q5B  40V, N ch NexFET MOSFET™, single SON5x6, 2.3mOhm  MOSFETs  Sample & Buy Not Available
TLV431A  1% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC27511  4A/8A Single Channel High-speed Low-side Gate Driver  Gate drivers  Sample & Buy Not Available
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17501Q5A VSONP (DQJ)| 8 Download Download
CSD18502Q5B VSON-CLIP (DNK)| 8 Download
TLV431A Download Download
Download Download
Download -
Download Download
Download -
Download Download
UCC27511 Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2162 22 Oct 2013
Design files (4)
Title Type Size (KB) Date
ZIP 213 22 Oct 2013
PDF 384 22 Oct 2013
PDF 82 22 Oct 2013
PDF 144 22 Oct 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles