PMP9144

Universal AC Input 14V/2.4A Flyback With 88% Efficiency Reference Design

PMP9144

Design files

Overview

This reference design provides an isolated 14.5V/35W output from a universal 85-265VAC input. It uses the UCC28740 flyback controller to provide high efficiency and minimize light load losses. Maximum load efficiency is over 88%. The average efficiency (measured at 25%, 50%, 75%, and 100% load) is 87.9%.  The UCC28740 also provides accurate current limiting which eliminates the need for a load protecting switch on the output.

Output voltage options PMP9144.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 14.5
Iout (Max) (A) 2.4
Output Power (W) 34.8
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM^Flyback- Non Sync^Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAZ0.PDF (3241 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAQ5A.PDF (79 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC532.ZIP (182 KB)

Design file that contains information on physical board layer of design PCB

SLUUAZ1.PDF (500 KB)

PCB layer plot file used for generating PCB design layout

SLURAQ4.PDF (155 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9144 Test Results Feb 27, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.