150W Dual Channel Synchronous Boost for Gan audio applications PMP9297 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP9297 is a dual channel synchronous boost for GaN audio amplifier applications. It converts 35V input to an adjustable 38V to 55V output at 150W per channel. The solution size fits in a 45mm x 34 mm board area. Additional input and output bulk capacitors are included outside of the solution size area. This design uses TLP0202 dual channel digital pot to program the output voltages via SPI bus. Output current monitoring is done using LMP8481-S high-side current sense amplifiers. NTC thermistors allow temperature measurement of the High-side MOSFETs

Features
  • Dual Channel Synchronous BoostConverter
  • 150 W Power Output
  • Output Voltage programmable using TLP0202 digital pot
  • Output Current Monitoring

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18532Q5B  60V, N ch NexFET MOSFET™, single SON5x6, 3.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM5121  3-65V Wide Vin, Current Mode Synchronous Boost with Disconnection Switch Control  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
LMP8481  76V, Bi-Directional, High-Side, High-Speed, Voltage Output Current Sensing Amplifier  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18532Q5B VSON-CLIP (DNK)| 8 Download Download
LM5121 Download
LMP8481 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3814 30 Jan 2015
Design files (3)
Title Type Size (KB) Date
ZIP 236 30 Jan 2015
PDF 24 30 Jan 2015
PDF 583 30 Jan 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles