PMP9379

Positive/Negative 15V Output Supply Using Wide Vin Synchronous Buck Regulator Reference Design

PMP9379

Design files

Overview

PMP9379 reference design is a positive and negative 15V output supply capable of delivering 0.5A per rail using the LM46002. The input voltage range is 18V to 42V in. PMP9379 uses external circuitry to ensure that the +/-15V output track each other, i.e. the output voltage above and below 0V are well controlled and accurately balanced.

This board has the capability to externally synchronize the regulators to an external clock. It is recommended that the synchronization clock pulse is AC coupled and is no less that 2V peak re-spective to the regulators Reference (0V for the Buck, -15V for the Buck boost inverter). The abs max for the synchronization clock pulse is 5.5V. Please refer to Datasheet of the LM46002 for more details regarding clock synchronization. Synchronization is an option not a recommendation.

The PMP9379 is a four layer board with overall dimensions of 3.1” (78mm) x 3.4” (86mm). The copper weight is 1 oz. on the outer layers and 0.5 oz. the inner layers.

Features
  • 18V to 42V voltage input range
  • Can be synchronized to external clock
  • Iout max 0.5A
  • 500 kHz Switching Frequency
  • Four Layered Board (1oz on outer layers, .5 oz on inner layers)
  • Dimensions: 3.1” (78mm) x 3.4” (86mm)
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU523.PDF (2279 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRAE3.PDF (205 K)

Detailed schematic diagram for design layout and components

TIDRAE4.PDF (38 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC607.ZIP (137 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM460023.5V to 60V, 2A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
More literature SIMPLE SWITCHER Synchronous Regulator Series (Rev. B) Feb. 08, 2016
Test report PMP9379 Test Results Sep. 09, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos