Compact Size Dual 2.5A USB Car Charger Reference Design
PMP9402
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP9402 is a dual USB car charger. This design utilizes the LM3150, TPS2561 Dual Channel Power Switch and a TPS2513 USB Dedicated Charging Port Controller. This design operates from 6 to 40V in. The output is set to 5V; both channels have a 2.5A current limit. This design has a switching frequency of 300 kHz. This design is intended for after-market automotive applications.

Features
  • Dual USB charger complete system design, 12.5W output each
  • 2.5A current limit protection for each channel by TPS2561 power switch
  • Compact solution size: 990mm²
  • Wide Vin range 6V to 40V, suitable for 12V car battery input
  • Constant On-Time controller, no loop compensation required, fast transient response

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9402.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)40
Vout (Nom) (V)5
Iout (Max) (A)5
Output Power (W)25
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3150  6V to 42V Synchronous Step-Down Controller with Adjustable Output Voltage  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS2513  Dual USB Dedicated Charging Port Controllers  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2561  0.25-2.8A, adjustable ILIMIT, 2.5-6.5V, dual channel power switch, active-high enable, 45 mOhm  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3150 Download Download
TPS2513 Download
TPS2561 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1468 07 May 2015
Design files (6)
Title Type Size (KB) Date
ZIP 215 07 May 2015
ZIP 584 07 May 2015
PDF 611 07 May 2015
PDF 100 07 May 2015
PDF 112 07 May 2015
PDF 273 07 May 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles