Low Profile Quad Output Isolated Fly-Buck Power Supply for Industrial Application Reference Design
PMP9478
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP9478 reference design is a low profile quad output isolated Flybuck power supply for industrial applications. The power supply has a synchronous buck regulator, LM5017, and a low profile (6mm) transformer. It generates four isolated outputs of ±5V, ±15V, 50mA each.  The LM5017 is a 100V wide Vin, 600mA synchronous buck regulator. The input voltage range of the design is 20V to 32V, making it suitable for 24V input industrial application. The Flybuck can regulate the secondary side outputs without opto-coupler or aux winding, and is capable of achieving good cross regulation within ±5%. With LM5017's Constant On-Time control, no loop compensation is required, which simplifies the design and helps reduce the external part count and BOM cost.

Features
  • Multiple isolated bias power using Fly-Buck, ideal for PLC and industrial applications
  • 2W output power, +/-15V, +/-5V @ 50mA each, with LM5017 capable of 7.5V to 100V input
  • Primary Side Regulation without Opto, Good Cross Regulation, within +/-5%
  • Less than 6mm low profile transformer
  • Constant On Time Control, No Loop Compensation Required, and Fast Transient Response
  • This circuit board is tested, and the design files and test report are included

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9478.1
(Output Voltage 1)
PMP9478.2
(Output Voltage 2)
PMP9478.3
(Output Voltage 3)
PMP9478.4
(Output Voltage 4)
Vin (Min) (V)20202020
Vin (Max) (V)32323232
Vout (Nom) (V)-515-155
Iout (Max) (A).05.05.05.05
Output Power (W).25.75.75.25
Isolated/Non-IsolatedIsolatedIsolatedIsolatedIsolated
Input TypeDCDCDCDC
TopologyFlybuckFlybuckFlybuckFlybuck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5017 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 585 28 Aug 2014
Design files (5)
Title Type Size (KB) Date
PDF 84 14 Oct 2014
ZIP 187 28 Aug 2014
ZIP 294 28 Aug 2014
PDF 475 28 Aug 2014
PDF 157 28 Aug 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles