350W PSU with Universal AC Input and 28V Output - Reference Design
PMP9531
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

High efficiency, high power factor and reliable power supply are the main focus of the PMP9531 design for motor driver applications.  Transition mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP9531.  In addition, a high-side buck converter with UCC28710 is applied here as the bias supply.  93% converter efficiency is achieved at high line while still obtaining 90% converter efficiency at low line.

Features
  • Universal 85VAC-264VAC input
  • 28V 350W output
  • Up to 93% converter efficiency
  • TM PFC output power goes up to 385W
  • AC-DC PSR buck for bias supply

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9531.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)28
Iout (Max) (A)12.5
Output Power (W)350
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBuck- Non Sync
Half Bridge- LLC
PFC- Boost

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28051  Transition mode PFC controller with 12.5V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 85°C  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28710  Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC25600 Download Download
UCC28051 Download Download
Download Download
UCC28710 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 301 24 Oct 2014
User guides (1)
Title Type Size (KB) Date
PDF 1943 18 Sep 2014
Design files (5)
Title Type Size (KB) Date
PDF 303 12 Jul 2019
ZIP 277 18 Sep 2014
PDF 567 18 Sep 2014
PDF 162 18 Sep 2014
PDF 175 18 Sep 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles