12Vin Compact Dual 5V/5.5A Point-of-Load with PMBus using NexFET Power Block II Reference Design
PMP9559
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP9559 reference design is a compact dual 5.5A POL solution with PMBus in 0.65" by 0.90" size. It showcases CSD87381P power block II with high efficiency and excellent thermal performnce. It has programmable frequency, soft-start, external compensation, adjustable current limit and OCP/OVP/OTP features. It also adds PMBus capability to low current rails.  It is suitable for digital high density low-current power rails (<11A).

Features
  • Compact dual 5.5A PoL  in 0.65" by 0.90" size (16.5mm x22.9mm)
  • High efficiency 94.4% at 5V/6A, 300kHz
  • Excellent thermal performance by utilizing double-side cooled NexFET Power Block II
  • Full-feature dual  supply  with PMBus (0.6V~5V output). Option for single 11A rail.
  • This design is optimized for size and efficiency.
  • This design is fully tested.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9559.1
(Output Voltage 1)
Vin (Min) (V)7
Vin (Max) (V)13.2
Vout (Nom) (V)5
Iout (Max) (A)5.5
Output Power (W)27.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase
Buck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87381P  30V, Nch synchronous buck NexFET MOSFET™, 3x2.5 LGA, 15A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS40422  Dual Output or Multiphase Synchronous Buck Controller with PMBus  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40422 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1435 04 Aug 2015
Design files (4)
Title Type Size (KB) Date
ZIP 148 04 Aug 2015
PDF 268 04 Aug 2015
PDF 107 04 Aug 2015
PDF 190 04 Aug 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles