PMP9638

Flyback with Universal Input (85Vac to 264Vac), Dual Output 12V/2A and 3.3V/0.5A Reference Design

PMP9638

Design files

Overview

The PMP9638 reference design uses the UCC28740 Flyback with resonant-ring valley-switching controller to generate dual DC output 12V/2A and 3.3V/0.5A from a universal AC input. This design minimize switching loss in FET to provide high efficiency. The current regulation feature of the UCC28740 provides accurate current limit protection.

Features
  • Universal input 85 -264VAC
  • Dual outputs
  • Output constant voltage and constant current mode hold up time for outputs
  • Lower Switching loss
Output voltage options PMP9638.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 2
Output Power (W) 24
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU661.PDF (1671 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBY8.PDF (121 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC782.ZIP (201 KB)

Design file that contains information on physical board layer of design PCB

TIDRBY7.PDF (115 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9638 Test Results Nov 26, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.