Solar Dice: a Sensor Node in the Internet of Things (IoT) Reference Design
PMP9754
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The Solar Dice are a battery-less, wirelessly-transmitting device for the Internet of Things.  An onboard accelerometer detects the orientation of the Dice and wirelessly transmits this to a host, such as a USB dongle or smartphone.  The reference design demonstrates an ultra-low power sensor node, which is enabled by ultra-low power optimized code for the CC430 and ultra-low power management through the TPS62740.  The entire system draws a mere 2.36µA when in standby mode.  The Solar Dice are just an example of an unlimited number of different sensor types (temperature, humidity, pressure, etc.) that are enabled by the TPS62740 and CC430.

Features
  • Battery-less operation from 6 solar panels
  • Orientation wirelessly transmitted to host
  • 2.36 µA current draw (standby mode)
  • Ultra-low power optimized power supply
  • Ultra-low power optimized code

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Source Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Source Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC430F5147  16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM  Microcontrollers (MCU)  Sample & Buy Not Available
TPS62740  2.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC430F5147 Download
TPS62740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 713 28 May 2014
Selection guides (1)
Title Type Size (KB) Date
PDF 308 04 May 2016
Design files (3)
Title Type Size (KB) Date
ZIP 926 28 May 2014
PDF 55 28 May 2014
PDF 50 28 May 2014
Related Tools & Software

Software development (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles