TCAN4550-Q1 CAN FD controller with integrated transceiver evaluation module TCAN4550EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The EVM can be used to evaluate the TCAN4550 SPI to CAN FD Controller and Transceiver solution.  The CAN bus signals are easily accessed via a DB9 connector (or via header pins), and the digital interface (SPI lines plus GPIOs) is accessible via a single dual-row header.  Input clocks to the device can come from either an on-board crystal or from an external single-ended clock source.

Features
  • Provides access to CAN bus, SPI, clock, and all GPIO signals
  • Clock  input can be configured for on-board crystal or external clock source
  • CAN bus termination can be enabled/disabled via jumpers
  • Status LEDs indicate board power status and GPIO pin states

Order Now
Part Number Buy from Texas Instruments or Third Party Status

TCAN4550EVM:
TCAN4550-Q1 CAN FD Controller With Integrated Transceiver Evaluation Module

$149.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1792 08 Apr 2019
User guides (3)
Title Type Size (KB) Date
PDF 166 03 May 2019
PDF 1486 01 Apr 2019
PDF 1446 22 Mar 2019
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (1)


TI Devices (2)

Part Number Name Product Family
TCAN4550  CAN FD controller with integrated transceiver  Interface 
TCAN4550-Q1  Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles