TDA2x Vision EVM Kit – Spectrum Digital (Includes CPU Board and Vision Application Board)

(ACTIVE) TDA2EVM5777

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

TDA2x EVM is an evaluation platform designed to speed up development efforts and reduce time to market for ADAS applications. It is based on a TDA2x SoC which incorporate a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x Digital Signal Processor (DSP) cores, Vision AccelerationPac (EVE) cores, Arm Cortex-A15 MP cores, 3D GPU cores, H.264 encode/decode acceleration and dual-Cortex-M4 processor cores. It also integrates a host of peripherals including multi-camera interfaces (both parallel and serial) for LVDS-based surround view systems, displays, CAN and GigB Ethernet AVB.

The main board integrates key peripherals such as Ethernet, FPD-Link and HDMI, while the Vision application board provides interfaces for popular imagers.

Please note that a power supply is NOT included with the TDA2x Evaluation Module and needs to be purchased separately. A power supply with the following specs is needed:

  • 12V DC output
  • 5A output
  • Positive inner and negative outer terminals
  • Female barrel with 2.5mm or 2.1mm inner diameter and 5.5mm outer diameter, insertion depth is 8.85mm

Features

Hardware

Software

Connectivity

  • TDA2x Processor
  • 4GB DDR3L
  • TPS659039 Power Management IC
  • 4 GB eMMC
  • Vision Application board

 

  • Vision SDK
  • StarterWare
  • Gigabit Ethernet (2)
  • MiniPCIe
  • e/mSATA
  • Micro SD Card
  • Micro USB 2.0
  • USB 3.0
  • HDMI
  • Audio in/out
  • WiLink8 Q  (Connector)

Order Now
Part Number Buy from Texas Instruments or Third Party Status Host   OS  

EVM5777BG-03-00-00:
DRA74x/DRA75x/TDA2x CPU Board – Spectrum Digital

$1322.05(USD)


ACTIVE PC   Vision SDK, StarterWare  

EVM5777VISION-V2-0:
Vision Application Board - Spectrum Digital

$679.72(USD)


ACTIVE PC   Vision SDK, StarterWare  

EVM5777G-03-40-00:
Vision EVM Kit – Spectrum Digital (Includes CPU Board and Vision Application Board)

$2042.58(USD)


ACTIVE PC   Vision SDK, StarterWare  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date
PDF 1290 09 Feb 2016
PDF 1695 09 Feb 2016
Design files (22)
Title Abstract Type Size (KB) Date
ZIP 859 26 Jan 2018
PDF 68 18 Apr 2017
PDF 60 18 Apr 2017
ZIP 12 18 Apr 2017
PDF 219 18 Apr 2017
ZIP 1207 18 Apr 2017
PDF 178 25 Jan 2016
PDF 65 25 Jan 2016
ZIP 20 25 Jan 2016
ZIP 37 25 Jan 2016
PDF 400 25 Jan 2016
ZIP 2691 25 Jan 2016
PDF 63 25 Jan 2016
PDF 78 25 Jan 2016
ZIP 13 25 Jan 2016
PDF 123 25 Jan 2016
ZIP 1298 25 Jan 2016
PDF 228 25 Jan 2016
PDF 164 25 Jan 2016
ZIP 11 25 Jan 2016
PDF 1326 25 Jan 2016
ZIP 8188 25 Jan 2016
More literature (5)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 38 02 Jan 2019
PDF 39 02 Jan 2019
PDF 38 02 Jan 2019
PDF 38 02 Jan 2019

Software (1)

Name Part Number Software Type
Processor SDK for TDAx ADAS SoCs - Linux and TI-RTOS Support  PROCESSOR-SDK-TDAX  Software Development Kits (SDK) 

TI Devices (7)

Part Number Name Product Family
TDA2-17  SoC Processors with Options for Vision, Graphics and Video Acceleration for ADAS (17mm Package)  Automotive processors 
TDA2EG-17  SoC Processors with Graphics and Video Acceleration for ADAS Applications (17mm Package)  Automotive processors 
TDA2HG  SoC Processor w/ Graphics, Video & Vision Acceleration for ADAS Applications  Automotive processors 
TDA2HV  SoC Processor w/ Video & Vision Acceleration for ADAS Applications  Automotive processors 
TDA2LF  SoC Processor for ADAS Applications  Automotive processors 
TDA2SG  SoC Processor w/ Highly-featured Graphics, Video & Vision Acceleration for ADAS Applications  Automotive processors 
TDA2SX  SoC Processor w/ Full-featured Graphics, Video & Vision Acceleration for ADAS Applications  Automotive processors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs