THS3121 Evaluation Module
THS3121EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Key Document

- Low-Noise, High-Output Drive, Current Feedback Operational Amplifiers datasheet (Rev. E)
(PDF 1549 KB)
12 Oct 2009
Description

The THS3121EVM User's Guide is included within the Datasheet.
The THS3121 EVM is a turnkey module that allows you to evaluate the low-noise, high-voltage, high output current drive, current-feedback amplifier designed to operate over a wide supply range for high performance applications.
Applications:
- Video Distribution
- Power FET Driver
- Pin Driver
- Capacitive Load Driver
Features
Feature for the THS3121 EVM include:
- Low Noise
- High Output Current Drive: 475 mA
- High Slew Rate: 1700V/µs
- Wide Bandwidth: 120 MHz
- Wide Supply Range: ±5 V to ±15 V
- Useful example of functional PCB board layout
Order Now
Part Number | Buy from Texas Instruments or Third Party | Buy from Authorized Distributor | Status | |||||||
THS3121EVM: |
$49.00(USD) |
Pricing may vary.
|
ACTIVE | |||||||
Contact a Distributor |
TI's Standard Terms and Conditions for Evaluation Items apply.
Technical Documents
Datasheet (1)
Title | Type | Size (KB) | Date |
1549 | 12 Oct 2009 |
More literature (1)
Title | Type | Size (KB) | Date |
38 | 02 Jan 2019 |
Related Products
Design Kits & Evaluation Modules ( 2 )
Name | Part Number | Tool Type |
---|---|---|
THS3111 Evaluation Module | THS3111EVM | Evaluation Modules & Boards |
THS3120 Evaluation Module | THS3120EVM | Evaluation Modules & Boards |
TI Devices (7)
Part Number | Name | Product Family |
---|---|---|
OPA2674 | Dual Wideband, High Output Current, Operational Amplifer with Current Limit | Operational amplifiers (op amps) |
OPA691 | Wideband Current Feedback Operational Amplifier with Disable | Operational amplifiers (op amps) |
THS3091 | Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier | Operational amplifiers (op amps) |
THS3110 | Single, Low Noise, High Voltage Current-Feedback Amplifier with Power-down | Operational amplifiers (op amps) |
THS3111 | Single, Low Noise, High Voltage Current-Feedback Amplifier | Operational amplifiers (op amps) |
THS3112 | Dual, Low-Noise, High Output Current, 110-MHz Amplifier | Operational amplifiers (op amps) |
THS3120 | Single, Low Noise, High Output Drive, 475mA Current-Feedback Amplifier with Power-down | Operational amplifiers (op amps) |
Support & training
Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.
Search answers from TI experts
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.
If you have questions about quality, packaging, or ordering TI products visit our Support page.