Versatile Sample & Hold Circuit for Industrial and T&M applications
TIDA-00003
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Using the OPA615 high bandwidth, DC restoration circuit, this reference design provides a high bandwidth, high precision sample & hold circuit for various applications. Supported by a full scale design guide, the circuit can be easily adjusted for a given application.

Features
  • Up to 320MHz bandwidth
  • +/-5V supply voltage, comparator output voltage swing +/-3.5V, approx. 14mA max. Iq
  • Droop rate as low as 0.17mV/µs for a 100pF hold capacitor
  • Only 40fC charge injection
  • 100dB Sample and Hold feedthrough rejection
  • This reference design has been lab tested and is supported with design files and a comprehensive design guide


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
OPA615  Wide Bandwidth, DC Restoration Circuit  Special function amplifiers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
OPA615 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 1494 22 Oct 2013
ZIP 98 17 Sep 2013
Design files (3)
Title Type Size (KB) Date
ZIP 29 17 Sep 2013
PDF 100 17 Sep 2013
PDF 84 17 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles