Energy Harvesting Reference Design Solution for Ultra Low Power Boost Converter IC TIDA-00041 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design is an ultra low power boost converter for energy harvesting Applications. This solution is programmed from the factory for settings compatible with most MCU’s and 3V coin cell batteries. The design is programmed to deliver a 3.1VDC maximum voltage (OV) for charging the storage element and the under voltage is programmed to 2.2VDC. The VBAT_OK indication toggles high when VSTOR ramps up at 2.8VDC and when VSTOR ramps down to 2.4VDC.

Features
  • # Series Cells: 1S
  • Max Input Volts: 5.5V
  • Max Charge Current: 50mA
  • Topology: Switch mode


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ25504  Ultra Low Power Boost Converter with Battery Management for Energy Harvester | Nano-Power Management  Battery management  Not Available
BQ27541-V200  Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration  Battery management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ25504 Download Download
BQ27541-V200 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 733 26 Aug 2013
Design files (3)
Title Type Size (KB) Date
PDF 182 26 Aug 2013
PDF 34 26 Aug 2013
PDF 85 26 Aug 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles