Class 4 - Wide Input Range 15W Power over Ethernet (PoE) Converter TIDA-00091 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Note: TIDA-00091 was implemented using hardware from PMP6659.

The Class 4 – Wide Input Range, 15W Power over Ethernet (PoE) Converter reference design is intended as an evaluation module for users to develop end-products for IP security camera applications.  This reference design has been optimized for its wide input voltage range; delivering an output power of 12-V at 1.25-A (15-W) from either an adapter input (10.8 to 57-VDC or 18 to 32-VAC) or power over Ethernet.  The wide input voltage range makes this design compatible with legacy applications where 12- or 24-VDC, or 24-VAC auxiliary power is used.

Features

• Input Voltage Range of 10.8 to 57-VDC, 18 to 32-VAC, or PoE
• 12-V at 1.25-A output
• Isolated Flyback with synchronous rectifier for high-efficiency
• Uses TPS23756 high-power PoE interface and DC/DC controller
• Supports hardware Class 4 from the IEEE 802.3at standard


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TPS23756  High Power/High Efficiency PoE Interface and DC/DC Controller  Power over Ethernet (PoE)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS23756 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3521 09 Jan 2014
Design files (7)
Title Type Size (KB) Date
PDF 296 29 Jan 2014
PDF 336 29 Jan 2014
PDF 1382 29 Jan 2014
ZIP 1834 29 Jan 2014
ZIP 382 29 Jan 2014
ZIP 28 29 Jan 2014
PDF 351 29 Jan 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles