400-V to 690-V AC Input, 50-W Flyback Isolated Power Supply Reference Design for Motor Drives TIDA-00173 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides isolated +24V (45W), ±16 V (4.5W), and +6V (0.5W) outputs to power the control electronics in variable speed drives.  The power supply can be either powered directly from 3-phase AC mains (380Vac to 690Vac) or can be powered from the DC-link voltage (400Vdc to 1200Vdc).  This design uses a quasi-resonant flyback topology and is rated for 50-Watt total output power.  The line and load regulation of the power supply is designed to be within 5% using primary-side regulation (eliminating costly feedback components). The power supply is designed to meet the clearance, creepage, and isolation test voltages as per IEC61800-5 requirements.

Features
  • Versatile input: can be either 400V-1200V DC or 380V-690V AC
  • <5% line and load regulation
  • Protection against input UV/OV, output overload, short-circuit and loss of feedback
  • Low-cost solution by implementing primary-side regulation (eliminates feedback loop) and use of 1000V rated MOSFETSs
  • Quasi-resonant mode controller improves EMI performance
  • Designed to comply to IEC 61800-5

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-00173.1
(Output Voltage 1)
Vin (Min) (V)400
Vin (Max) (V)1200
Vout (Nom) (V)24
Iout (Max) (A)2
Output Power (W)48
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Quasi Resonant

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMS33460  Ultra Low Power Space Saving 3V Under Voltage Detector  Power management  Sample & Buy Not Available
UCC28711  Constant-Voltage, Constant-Current PWM Controller with Primary-Side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMS33460 Download Download
UCC28711 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6081 01 May 2019
Design files (6)
Title Type Size (KB) Date
PDF 261 01 May 2019
ZIP 348 01 May 2019
ZIP 2246 01 May 2019
ZIP 288 01 May 2019
PDF 62 01 May 2019
ZIP 156 01 May 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles