Self or Dual-Powered Supply for Protection Relay, MCCBs & ACBs Ref Design
TIDA-00229
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This power supply solution for Protection Relays & MCCBs handles both the current input from a Current Transformer (CT) or input from an Auxillary (Aux) source. The "self-powered" capability comes from being able to harness the power available in the grid through the CT. The flexibility of this solution's "dual-power" input comes from the ability to also handle the Aux input - which is often a battery source.

Features
  • Higher shunt regulation voltage reduces power loss and improves efficiency
  • Provides option for customer to use a CT with lower VA to reduce size of the product/transformer
  • Excellent load transient performance and very sharp turn-on characteristic
  • Simple and cost-effective electrical surge-protection circuitry for a wide range of applications

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Status

TIDA-00229:
Self or Dual-Powered Supply for Protection Relay, MCCBs & ACBs

ACTIVE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM293  Dual differential comparator, industrial grade  Amplifiers  Sample & Buy Not Available
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM293 Download Download
Download Download
Download Download
LM5017 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1903 28 Apr 2014
Design files (4)
Title Type Size (KB) Date
ZIP 819 27 Jun 2014
ZIP 1524 27 Jun 2014
PDF 107 27 Jun 2014
PDF 370 27 Jun 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles