Current Controlled Driver for 24-V DC Solenoid with Plunger Fault Detection Reference Design
TIDA-00289
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TI Design TIDA-00289 proposes to integrate current control and plunger movement detection into the solenoid coil. Various applications in the field of industrial automation and material processing will benefit from up-to 70% reduced power consumption, accelerated process time, greatly simplified usage and enhanced monitoring capabilities.

Features
  • PWM based current control optimizes power consumption for peak and hold time or according to fixed time settings
  • 2 options for plunger movement detection: Back-EMF and Hall sensor based
  • Automatic switchover from peak to hold current mode at the end of completion of plunger movement
  • Activates alarm signal on detection of faulty plunger movement, under voltage or controller over temperature
  • Complies with EN55011-Class A conducted emission limits

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV110  Single-Channel Relay, Solenoid, Valve Low-Side Controller With Current Regulation  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
DRV5023  High voltage (up to 38V), high bandwidth (up to 30 kHz) unipolar switch  Magnetic sensors  Sample & Buy View Design Kits & Evaluation Modules
OPA4170  36V, microPower, Rail-to-Rail Output, Quad, General Purpose Op Amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV271  Single 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV110 Download
DRV5023 Download Download
Download
OPA4170 Download Download
Download -
TLV271 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6588 05 Nov 2014
White papers (1)
Title Type Size (KB) Date
PDF 3112 12 Jun 2015
Design files (6)
Title Type Size (KB) Date
ZIP 256 05 Nov 2014
ZIP 3485 05 Nov 2014
PDF 957 05 Nov 2014
PDF 161 05 Nov 2014
PDF 48 05 Nov 2014
PDF 284 05 Nov 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles