UART to Wi-Fi Bridge with 24 VAC Power Reference Design
TIDA-00375
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00375 TI Design uses Texas Instruments SimpleLink Wi-Fi CC3200 Internet-on-a-chip Wireless MCU module to create a data bridge between existing hardware with a logic-level UART interface and a Wi-Fi network. The design also contains a Simple Switcher power supply with a wide input range suitable for 24 volt HVAC systems. The UART interface has buffers to allow this design to interface with equipment that has logic levels between 3.3 volts and 5 volts.

Features
  • Simple Switcher power supply with a wide input voltage range – 18V to 30V AC, 12V to 48V DC
  • Cortex M4 Provides Adaptability to Customer Communication Protocols
  • UART input with logic level translator can be used with 3.3 V or 5 V logic
  • Enables adding a Wi-Fi data stream to existing hardware without needing a hardware redesign

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC3100  SimpleLink Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC3100MOD  SimpleLink Certified Wi-Fi Network Processor, Internet-of-Things Module Solution for MCU Application  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC3200  SimpleLink Wi-Fi® and Internet-of-Things solution, a Single-Chip Wireless MCU  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC3200MOD  SimpleLink™ Wi-Fi® and Internet-of-Things module solution, a single-chip wireless MCU  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
LMR16006  SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
SN74LV1T34  Single Power Supply BUFFER Logic Level Shifter (no enable)  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
TPD1E10B06  Single-channel ESD in 0402 package with 10pF capacitance and 6V breakdown  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC3100 Download -
Download
CC3100MOD Download -
CC3200 Download -
CC3200MOD Download -
LMR16006 Download Download
SN74LV1T34 Download Download
Download Download
TPD1E10B06 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2234 23 Jul 2015
Design files (7)
Title Type Size (KB) Date
ZIP 2282 22 Jun 2015
ZIP 1599 22 Jun 2015
PDF 1752 22 Jun 2015
PDF 379 22 Jun 2015
PDF 197 22 Jun 2015
PDF 123 22 Jun 2015
PDF 445 22 Jun 2015
Related Tools & Software

Reference Designs  ( 3 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles