High Accuracy Window Voltage Monitor
TIDA-00396
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This application provides a high accuracy overvoltage and undervoltage flag for a typical 24 V rail with a minimal component count. The high voltage VDD input can withstand up to 36 V, allowing for wide input voltage variations. The total current consumption is less than 20 uA.

Features

• High Accuracy Monitor for both Overvoltage and Undervoltage conditions
• Low Current Consumption (< 20 uA)
• Small size (SOT - 6 package)
• High Voltage Input (up to 36 V) and output (up to 25 V)
• Minimal component count


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS3701  High-voltage (36-V) window voltage detector with internal reference for OV & UV monitoring  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS3701 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 594 24 Feb 2015
Design files (3)
Title Type Size (KB) Date
ZIP 158 24 Feb 2015
PDF 108 24 Feb 2015
PDF 94 24 Feb 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles