2-port 40GbE/10GbE QSFP+ Signal Conditioner Reference Design

(ACTIVE) TIDA-00417

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This verified reference design is a signal conditioning solution for front-port QSFP+ supporting two 40GbE ports compatible with 40G-CR4/SR4/LR4 and 10G SFF-8431 requirements. The design is applicable to optical and passive/active copper cables. It allows for reach extension between the Switch ASIC and the front-port QSFP+ which is often required for the outermost ports of a Top-of-Rack (ToR) switch or for add-in mezzanine implementations of QSFP+ line cards.

Features
  • Front-port stacked QSFP+ implementation with signal conditioning to support 40GbE/10GbE optical and passive copper
  • Extends reach between Switch and front-port by up to 3x beyond nPPI/SFF-8431 host channel loss limit
  • Low-power/low-cost solution for front-port signal conditioning
  • Applicable to Top-of-Rack (ToR) switch and line card systems
  • Single power supply, no firmware required, no heatsink required, no reference clock required
  • Lab-tested HW example including 40GbE/10GbE-specific test data

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS125BR820  Low-Power 12 Gbps 8-Channel Linear Repeater With Equalization  Signal Conditioners  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 4685 09 Aug 2014 590
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 572 04 May 2015 331
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 308 09 Jan 2015 58
ZIP 1090 09 Jan 2015 16
PDF 83 09 Jan 2015 17
PDF 49 09 Jan 2015 124
Related Tools & Software

Software (1)




Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki