IO-Link Firmware Update Reference Design Leveraging MSP430 FRAM Technology
TIDA-00461
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- IO-Link Firmware Update Reference Design Leveraging MSP430™ FRAM Technology
(PDF 1457 KB)
09 Aug 2017
Description
IO-Link offers new options for communication between the system control and field level. Today, even the smallest sensors have a powerful microcontroller and several thousand lines of software code. Firmware updates may occasionally be necessary, for example, to fix bugs or to enable new functionalities. This reference design demonstrates the advantages when using a MSP430 microcontroller with FRAM technology for firmware updates with IO-Link instead of using a MCU with flash memory.
Features
- Updating FRAM takes 100x less time and there is no pre-erase required
- Data can be written to FRAM on-the-fly right out of the IO-link channel, with no buffering required
- CPU is not held in the process of writes and interrupts are not blocked
- Data will not be lost in case of power failure
- IP encapsulation module: protect portions of memory from unwanted reads
- Complies to IO-link specification v1.1 and to IO-link profile BLOB transfer and firmware updates v1.0
See the Important Notice and Disclaimer covering reference designs and other TI resources.