672W Highly Integrated Reference Design for Automotive Bidirectional 48V-12V Converter
TIDA-00558
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Today's automotive power consumtion is 3KW, which will increase to 10KW in next 5 years and 12V batttary is unable to provide that much power. 48-12V bi-directional convertor provides high power requirement solution with two phases each capable of running 28A.  This solution allows bidirectional current control of both phases using a C2000 control stick and firmware OCP & OVP. The 48-12V bi-directional converter removes the voltage conditioner need and distributes loads more evenly. The 48V battary is used to power high torque motors and other high power components such as A/C compressors and EPS, while no change to 12V battery loads.

Features
  • Nominal 48V- 12V bidirectional power supply
  • Dual Phase, each capable of running 28A load 
  • Can drive a total of 56A load
  • 2 SM72295 for each phase
  • One C2000 control stick card
  • GUI monitoring and control power transfer; firmware OCP & OVP

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SM72295  3A Full Bridge Gate Driver with integrated Current Sense Amplifier SM72295  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
TMP103  ±2°C Digital temperature sensor with I2C/SMBus capable of 1.4V in WCSP  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28069  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SM72295 Download Download
TMP103 Download -
TMS320F28069 Download -
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1308 21 Sep 2015
Design files (7)
Title Type Size (KB) Date
ZIP 492 21 Sep 2015
ZIP 8248 21 Sep 2015
PDF 1483 21 Sep 2015
PDF 170 21 Sep 2015
PDF 152 21 Sep 2015
PDF 197 21 Sep 2015
PDF 318 21 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles