Full HD 1080p Projection Display Reference Design using DLP Pico Technology TIDA-00576 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, interactive displays, wearables (including head mounted displays), signage, industrial and medical displays. The chipset used in the design is comprised of DLP4710 (.47 1080p) DMD, DLPC3439 display controller and DLPA3005 PMIC/LED driver.

Features
  • Reference design for the DLP Pico 0.47-inch TRP Full-HD 1080p display chipset comprising of DLP4710 DMD, DLPC3439 controller and fully integrated DLPA3005 PMIC/LED driver.
  • Reference design implemented and tested on an EVM which includes a production ready optical engine with programmable LED driver ( 1- 12 amp) for RGB LEDs.
  • Reference design includes detailed schematic, gerbers, BOM, user guides, and software to enable quick and easy integration of DLP Full HD projection display into virtually any system.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Status

TIDA-00576:
Full HD 1080p Projection Display Reference Design using DLP Pico Technology

ACTIVE

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DLP4710  DLP® 0.47 1080p DMD  Display & projection  Sample & Buy View Design Kits & Evaluation Modules
DLPA3005  PMIC/LED Driver for DLP4710 (0.47 1080p DMD)  Display & projection  Sample & Buy View Design Kits & Evaluation Modules
DLPC3439  DLP® Display Controller for DLP4710 (0.47 1080p) DMD  Display & projection  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 351 14 May 2015
Design files (5)
Title Type Size (KB) Date
PDF 1162 13 Jul 2015
ZIP 2627 14 May 2015
ZIP 338 14 May 2015
PDF 267 14 May 2015
PDF 300 14 May 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles