Cascaded LMH5401 and LMH6401 Reference Design
TIDA-00654
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
A wideband single-ended to differential conversion reference design in both DC- and AC- coupled applications is presented. The design evaluates the performance of the LMH5401 and LMH6401 cascade and offers insight into the design.
Features
- 4.5GHz bandwidth with 30dB maximum total voltage gain
- Digitally-controlled gain range of 32dB in 1dB steps
- 50-Ω Input DC- or AC-coupled single-ended to differential conversion
- Output IP3 at RL = 200Ω:
- 40dBm at 500MHz
- 33dBm at 1GHz
- Output common-mode control capability: VMID ± 0.5V
- Compact design ideal for portable application with PD = 645mW
See the Important Notice and Disclaimer covering reference designs and other TI resources.