High Dynamic-Range Headphone Driver Reference Design for Voltage-Output, Differential Audio DACs
TIDA-00715
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

A low THD+N amplifier signal chain for driving headphones is presented. The design walks through various factors to consider in order to optimize performance based on customer needs.

Features
  • Ultra-low distortion, THD+N < 0.0003%
  • Low power consumption, 18.25mW/channel
  • Ability to drive 50mW of output power into 32Ω headphone load without sacrificing performance
  • Compact design ideal for portable application
  • Low-power mode to save power in portable applications
  • The circuit performance is thoroughly whetted and includes the entire amplifier singal-chain and a design guide that walks the user throguh various options to consider when designing a headphone amplifier

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
OPA2836  Dual, Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
THS4521  Very low power rail-to-rail output fully differential amplifier  Special function amplifiers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
OPA2836 Download Download
Download Download
Download -
THS4521 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2914 17 Sep 2015
Design files (5)
Title Type Size (KB) Date
ZIP 1748 07 Oct 2015
PDF 354 07 Oct 2015
PDF 167 07 Oct 2015
PDF 92 07 Oct 2015
PDF 101 07 Oct 2015
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles