Isolated GaN Driver Reference Design
TIDA-00785
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design consists of a reinforced dualchannel digital isolator, a GaN gate driver, and isolated power supplies. This compact reference design is intended to control GaN in power supplies, DC-to-DC converters, synchronous rectification, solar inverters, and motor control. An open-loop push-pull topology based power supply for gate drivers provides flexibility in PCB routing. The pushpull transformer driver used in the TIDA-00785 operates at 300 kHz, which helps in reducing the size of the isolation transformer, leading to a compact power supply solution.

Features
  • Suited for Low-Voltage GaN Drives (300 to 450 V)\
  • Rail-to-Rail Peak Current Drive Capability With 4-A Source and 6-A Current Suits Driving GaN Modules
  • 5000-Vpk Reinforced Isolation and Very High CMTI of > 100 kV/us
  • Spread Spectrum Operation of Transformer Driver Helps Reduce Emissions
  • PWM Signals of Gate Drivers can be Directly Interfaced to a Controller (3.3-V Operation)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO7821  High-immunity, 100-Mbps, 5.7-kVRMS reinforced dual-channel 1/1 digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
SN6501  Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
UCC27611  5V, 4A/6A Low Side GaN Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7821 Download Download
SOIC (DWW)| 16 Download
SN6501 Download Download
UCC27611 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2363 28 Mar 2016
White papers (1)
Title Type Size (KB) Date
PDF 586 23 Sep 2016
Design files (6)
Title Type Size (KB) Date
ZIP 227 31 Mar 2016
ZIP 445 31 Mar 2016
PDF 593 31 Mar 2016
PDF 108 31 Mar 2016
PDF 21 31 Mar 2016
PDF 170 31 Mar 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles