TIDA-00940

3W Non-ISO Bias Power Supply with up to 80% Efficiency, 15dB Margin EMI Performance Reference Design

TIDA-00940

Design files

Overview

TIDA-00940 is a 3-W, non-isolated bias power supply with up to 80% efficiency and excellent EMI performance, designed for motor control and drive subsystems in major appliances to save system costs, and other main benefits here. This reference design provides two non-isolated outputs with buck topology and is implemented using TI’s UCC28881 and TPS5405 controllers providing full protection. The hardware is designed and tested to pass EN-55014 Class B requirements for household appliances.

Features
  • Non-isolated buck topology design saves system BOM cost with limited external components for AC/DC stage
  • Excellent EMI performance with 15 dB margin meets EN-55014 Class B requirements (conducted emission)
  • Provide reliable start-up for applications of high load capacitance
  • No external cooling needed.  Up to 85°C ambient operation
  • Support 700V self-powered start-up with no an auxiliary bias winding needed
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBM8A.PDF (1868 KB)

Reference design overview and verified performance test data

TIDRLT9.PDF (50 KB)

Detailed overview of design layout for component placement

TIDRLT8.PDF (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLU1.ZIP (454 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC71.ZIP (63 KB)

Design file that contains information on physical board layer of design PCB

TIDRLU0.PDF (264 KB)

PCB layer plot file used for generating PCB design layout

TIDRLT7.PDF (186 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS54056.5V to 28V Input, 5V Fixed Output at 2A Step-Down Regulator with Intregrated MosFET

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

UCC28881700-V Lowest Quiescent current off-line switcher

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide 3-W Non-ISO Bias Power Supply up to 80% Efficiency 15dB Design Guide (Rev. A) Aug 10, 2016
Technical article How to build a cost-competitive and robust auxiliary power supply PDF | HTML Feb 1, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.