5V 1A, Low EMI, 94% Efficiency DC/DC Module in Single Layer TO-247 Form Factor Reference Design
TIDA-00948
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TI Design TIDA-00948 demonstrates a 15mmx20mm, 94% efficiency, low electromagnetic interference (EMI) DC/DC module with the TPS54202, replacing Low DropOut Regulator (LDO) in major home appliance applications. The high efficiency eliminates the need of heat sink for smaller and cheaper solution. The higher current capability enables additional feature to be added (WiFi, sensors, etc ). The high efficiency and low current consumption help achieving stringent energy rating.

Features
  • 5V regulated, up to 1A output load
  • 94% efficiency
  • 2.5μA standby current and 89μA no load current
  • Small form factor: size and pin-compatible and smaller than TO-247 (15mmx20mm)
  • Less than 30 degree C increase at full load, which eliminate the need of heat sink
  • Reduce the on-board DC/DC design complexity, Save R&D time and efforts for switching power supply EMC design (quicker to market)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-00948.1
(Output Voltage 1)
Vin (Min) (V)6.5
Vin (Max) (V)20
Vout (Nom) (V)5
Iout (Max) (A)1
Output Power (W)5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54202  4.5V to 28V Input, 2A Output, EMI Friendly Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54202 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3353 02 Sep 2016
Design files (6)
Title Type Size (KB) Date
ZIP 34 20 Jun 2016
ZIP 6939 20 Jun 2016
PDF 156 20 Jun 2016
PDF 57 20 Jun 2016
PDF 87 20 Jun 2016
PDF 243 20 Jun 2016
Related Tools & Software

Reference Designs  ( 3 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles