Robust interface reference design for EnDat2.2 absolute encoders
TIDA-010026
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates a robust interface to EnDat 2.2 Encoders. That shows EMC immunity, particularly immunity against fast transients such as inverter switching noise. The Encoder supply voltage is configurable and integrates protection against short circuit to prevent damage due to cable short or miss wiring and diagnostic feedback to detect the fault. The logic interface supports 3.3V down to 1.8V I/O. The design is compatible to TI LaunchPad™ development kit for easy evaluation of EnDat2.2 with the C2000™ MCU. This design has been tested up to 100-m cable length with several EnDat 2.2 encoders.

Features
  • Exceed HEIDENHAIN EnDat 2.2 clock frequency of 16 MHz up to 20m, 8 MHz up to 100m cable length
  • Highly robust interface with high EMC immunity thanks to wide supply range 3.3-V to 5V, half-duplex RS-485 transceiver (THVD1450), 50-Mbaud, with ±15V common mode range, 16-kV IEC-ESD and 4-kV EFT
  • Design tested to meet EMC immunity requirements for ESD(IEC61000-4-2), EFT(IEC61000-4-4) and surge(IEC61000-4-5) with levels and pass criterion  according to IEC61800-3
  • Configurable encoder Voltage default 8 V with low-ripple (<50mVpp) output meets Endat2.2 specification
  • Encoder supply protected 250 mA nominal output current with short circuit protection and power good feedback for diagnostic
  • Logic interface default 3.3 V I/O to host processors like a C2000 MCU or Sitara® processor to run the EnDat 2.2 master software

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SN74LVC2T45  2-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
THVD1450  3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection  Interface  Sample & Buy View Design Kits & Evaluation Modules
TPS62125  3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS82150  17V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TVS1401  14-V bidirectional flat-clamp surge protection device  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74LVC2T45 Download Download
Download Download
Download -
THVD1450 Download Download
Download Download
Download Download
TPS62125 Download Download
TPS82150 uSiP (SIL)| 8 Download Download
TVS1401 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 16528 04 Feb 2019
Design files (6)
Title Type Size (KB) Date
ZIP 1311 04 Feb 2019
ZIP 1240 04 Feb 2019
PDF 1079 04 Feb 2019
PDF 234 04 Feb 2019
PDF 55 04 Feb 2019
PDF 365 04 Feb 2019
Related Tools & Software

Reference Designs  ( 2 )

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
C2000 Delfino MCU F28379D LaunchPad™ development kit  LAUNCHXL-F28379D  Development Kits 

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles