22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET
TIDA-010047
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) circuit based on the UCC28056 device, followed by an active-clamp flyback for isolated DC/DC conversion based on the UCC28780 device.

Features
  • Relatively low-cost solution
  • Solution based on the both-ended USB Type-C® cable
  • Relatively high power density with active-clamp flyback topology
  • Meets DoE level VI and CoC Tier2 regulations
  • Robust protection built-in

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-010047.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)20
Iout (Max) (A)5
Output Power (W)100
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- Transition Mode
Flyback- Active Clamp

TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431  2.5-V low-IQ adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
LMC7111  Tiny CMOS Operational Amplifier with Rail-to-Rail Input and Output  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
LP2981-N  100-mA, 16-V, low-dropout voltage regulator with enable  Power management  Sample & Buy Not Available
TPS62177  28V, 0.5A Step-Down Converter with SNOOZE Mode  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS65987D  USB Type-C™ and USB PD controller with integrated power switches  USB ICs  Sample & Buy View Design Kits & Evaluation Modules
TPS7B4250-Q1  Automotive 50-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC24612  High-frequency multi-mode synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC27712  1.8-A/2.8-A, 620V half bridge driver with interlock  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28056  6-pin high performance CRM/DCM PFC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28780  Adaptive zero voltage switching active-clamp flyback controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431 Download Download
LMC7111 Download Download
LP2981-N Download
TPS62177 Download Download
TPS65987D Download
TPS7B4250-Q1 Download Download
UCC24612 Download Download
UCC27712 Download Download
UCC28056 Download Download
UCC28780 Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3169 27 Mar 2019
Design files (6)
Title Type Size (KB) Date
ZIP 489 18 Dec 2019
ZIP 7111 18 Dec 2019
ZIP 515 18 Dec 2019
ZIP 1308 26 Mar 2019
ZIP 1002 26 Mar 2019
ZIP 247 26 Mar 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles