Compact, Half-Bridge, Reinforced Isolated Gate Drive Reference Design
TIDA-01159
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01159 design provides a reference solution for half-bridge isolated gated drivers used in driving power stages of UPS, inverters, server and telecom applications. This TI Design is based on the UCC21520 reinforced insulated gate driver from TI, and is capable of driving MOSFETs and SiC-FETs. The reference design contains a built-in isolated push-pull auxiliary power supply for powering the output of the isolated gate driver. By bringing  together the isolated gate driver and isolated power supply in a compact board with a form factor (!~30 mm × 35 mm), this reference design provides a fully tested robust half bridge driver solution, capable of withstanding >100 kV/μs common mode transient immunity (CMTI).

Features
  • Compact gate drive solution for driving power stages used in Mid- and High-Voltage Power Converters, Single-Phase and Three-Phase Inverters
  • High driving current (4-A Source and 6-A Sink) Suits Driving MOSFET/ SiC-FET With Currents upto 100 A and Operating Frequencies up to 2 MHz, reducing switching losses significantly
  • Supports 3250-VPK and 3000-VRMS Basic Isolation
  • Provides very High CMTI of > 100 kV/μs for robust operation in noisy high dv/dt environment
  • Integrated Dead-Time in gate driver improves reliability and avoids accidental shoot through of the power stage.
  • Built-in compact , high efficient isolated supply to power the output side of the gate driver

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SN6505B  Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
UCC21520  4-A/6-A, 5.7-kVRMS dual-channel isolated gate driver with 8-V UVLO, dual input, disable pin  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC21540  4-A/6-A, 5.7-kVRMS dual-channel isolated gate driver with 8-V UVLO, dual input  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN6505B Download Download
UCC21520 Download Download
UCC21540 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3176 08 Dec 2016
Design files (6)
Title Type Size (KB) Date
ZIP 525 09 Dec 2016
ZIP 1760 09 Dec 2016
PDF 310 09 Dec 2016
PDF 66 09 Dec 2016
PDF 116 09 Dec 2016
PDF 353 09 Dec 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles