Automotive Wide Vin Front-End Power Reference Design w/Cold Crank Operation & Transient Protection
TIDA-01179
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01179 reference design is an automotive front-end power supply that is able to supply 30W maximum output for the 12V car battery. The first stage is a buck-boost DC/DC converter that maintains a stable 15V output voltage over the full DC range of the 12V battery conditions specified in ISO 7637-2 and ISO 16750-2 standards. The second stage is a compact buck converter that enables up to 20W output.

Features
  • Wide-Vin buck-boost converter during very low dips in input voltage of 3V to 36V DC, 42V transient
  • Designed and tested for ISO 7637-2:2004 Pulse 1, 2a and 3a/b severe conditions (level IV)
  • Designed and tested for severe battery-cold-crank operations (ISO16750-2 level III)
  • Tested for CISPR25 conducted EMI (class 5)
  • This circuit design is tested, shippable and includes hardware only

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18563Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 6.8mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM5118-Q1  Automotive Grade 3-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules
LM74610-Q1  Zero iq reverse polarity protection smart diode controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS54540-Q1  42V, 5A, Step-Down Regulator with Integrated High Side MOSFET  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18563Q5A VSONP (DQJ)| 8 Download
LM5118-Q1 Download Download
LM74610-Q1 Download Download
TPS54540-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 11218 17 Oct 2016
Design files (6)
Title Type Size (KB) Date
ZIP 524 25 Oct 2016
ZIP 953 25 Oct 2016
PDF 2162 25 Oct 2016
PDF 376 25 Oct 2016
PDF 76 25 Oct 2016
PDF 711 25 Oct 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles