TIDA-01237

Automotive Multi-Switch Detection Interface (MSDI) Reference Design

TIDA-01237

Design files

Overview

This reference design shows example implementations of how to handle a variety of high-voltage (HV) switch inputs using a multi-switch detection interface (MSDI) device. This user's guide gives real-world examples of a MSDI device handling HV switch inputs for body control module (BCM), faceplate, and top column module (TCM) applications. In addition, the design utilizes a wide-VIN low-dropout (LDO) regulator for creating a fixed 3.3-V microcontroller supply voltage.

Features

This reference design shows example implementations of how to handle a variety of high-voltage (HV) switch inputs using a multi-switch detection interface (MSDI) device. This user's guide gives real-world examples of a MSDI device handling HV switch inputs for body control module (BCM), faceplate, and top column module (TCM) applications. In addition, the design utilizes a wide-VIN low-dropout (LDO) regulator for creating a fixed 3.3-V microcontroller supply voltage.

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC45.PDF (12253 K)

Reference design overview and verified performance test data

TIDRPE5.PDF (619 K)

Detailed schematic diagram for design layout and components

TIDRPE6.PDF (66 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPE7.PDF (294 K)

Detailed overview of design layout for component placement

TIDRPE9.ZIP (1106 K)

Files used for 3D models or 2D drawings of IC components

TIDCD25.ZIP (1863 K)

Design file that contains information on physical board layer of design PCB

TIDRPE8.PDF (1465 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Multi-switch detection interface (MSDI) ICs

TIC10024-Q1Automotive 35-V multi-switch detection interface (MSDI) with SPI

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

TIC12400-Q1Automotive 35-V multi-switch detection interface (MSDI) with SPI & integrated ADC

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B67-Q1Automotive 450-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator with PG

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Automotive Multi-Switch Detection Interface Reference Design Dec. 04, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos