Communication Module Reference Design for Functional Isolated RS-485, CAN and I2C Data Transmission
TIDA-01281
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01281 reference design is low cost, high efficiency, isolated RS-485, I2C & CAN communication module solution intended for use in industrial systems such as Uninterruptable Power Supplies (UPS) and energy storage banks that require isolated communication and isolated power for RS-485/I2C/CAN transceivers.  The design has on-board C2000-Piccolo microcontroller for handling the communications protocol for each of interfaces. The board has in-built, low component count, high efficiency, primary side controlled isolated power supply to generate secondary power for communication transceivers eliminating the need for opto-coupler feedback circuits.

The TIDA-01281 design is tested for data transmission under various conditions and under EFT and ESD environment, highlighting the performance of TI devices for robust data transmission in harsh environments.

Features
  • Simple, efficient, and flexible isolated communication module for RS-485, CAN and I2C interface
  • Robust isolation performance for reliable operation in harsh environments meeting  functional Isolation and Immunity of 4000-VPK & 2500-VRMS, 560VPK working voltage
  • Common Mode Transient Immunity (CMTI) of  50 kV/us, for high immunity in noisy environments
  • Meets IEC-61000-4-2: ESD ±8kV contact discharge and indirect discharge by HCP and VCP , and IEC-61000-4-4: EFT ± 2kV for RS485 and ±1kV for CAN
  • A standalone control card with analog and digital interface of C2000 device for test and validation of power stages used in UPS, telecom rectifier, server PSU and battery management system

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO1050  Isolated 5-V CAN transceiver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
ISO1541  2.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
ISO3082  200-Kbps, half-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
SN6505B  Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28033  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 4.6 MSPS ADC, CLA  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO1050 Download -
Download Download
ISO1541 Download Download
ISO3082 Download Download
SN6505B Download Download
TMS320F28033 Download
Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5505 27 Jan 2016
Design files (6)
Title Type Size (KB) Date
ZIP 1316 19 Dec 2016
ZIP 2046 19 Dec 2016
PDF 1648 19 Dec 2016
PDF 209 19 Dec 2016
PDF 126 19 Dec 2016
PDF 251 19 Dec 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles