Automotive Daytime Running Light (DRL) LED Driver Reference Design with Linear Thermal Foldback

(ACTIVE) TIDA-01382

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-01382 reference design is a precision pulse width modulation (PWM) dimming solution for daytime running lights (DRL) including thermal foldback without requiring a microcontroller (MCU). The design includes key peripherals like electromagnetic interference (EMI) filtering, electromagnetic compatibility (EMC) filerting, voltage conditioning (shunt regulator), thermal foldback, precision clock generation, and LED drive.

Features
  • Linear thermal foldback for LED protection
  • Precision PWM signal with 2% accuracy
  • Designed for operation through cold crank, load dump and reverse battery conditions
  • Efficiency optimized design

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMT87-Q1  Automotive Grade, 2.7V-Capable, 10 uA Analog Output Temperature Sensor  Temperature Sensors  Sample & Buy Not Available
OPA2377-Q1  Automotive-Qualified, Rail-to-Rail In/Out, Low Noise, 5MHz CMOS Operational Amplifier  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
TL431A-Q1  Automotive Catalog Adjustable Precision Shunt Regulators  Voltage Reference  Sample & Buy Not Available
TLC555-Q1  Automotive LinCMOS TIMER  Clock and Timing  Sample & Buy View Design Kits & Evaluation Modules
TPS92691-Q1  Automotive Multi-Topology LED Driver With Rail-to-Rail Current Sense Amplifier  LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2140 24 Feb 2017 1,030
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 505 24 Feb 2017 11
ZIP 842 24 Feb 2017 53
PDF 1262 24 Feb 2017 72
PDF 267 24 Feb 2017 117
PDF 74 24 Feb 2017 84
PDF 429 24 Feb 2017 981

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs