EtherCAT P® One Cable for Power and EtherCAT® Reference Design

(ACTIVE) TIDA-01461

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This reference design shows a physical implementation of the power couple in circuitry of an EtherCAT P® power sourcing device. The reference design is designed to meet all requirements from the official EtherCAT P implementation guide. This includes features like reverse polarity protection, in-rush current limit, and continuous current limit, all based on semiconductors from Texas Instruments.

Features
  • EtherCAT® and power over one cable
  • Designed to meet EtherCAT P implementation guide
  • Input power protection against reverse polarity, overcurrent and more
  • Can be connected to any EtherCAT communication platform with an ethernet cable
  • Additional 5V/12V output for easy evaluation using AMIC110 ICE

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 TIDA-01461.1
(Output Voltage 1)
Vin (Min) (V)20.4
Vin (Max) (V)28.8
Vout (Nom) (V)24
Iout (Max) (A)3
Output Power (W)72
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyHot Swap

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18540Q5B  60V, N-Channel NexFET™ Power MOSFET   MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM5050-1  High Side OR-ing FET Controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
LM5069  Positive High Voltage Hot Swap / Inrush Current Controller with Power Limiting  Power switches  Sample & Buy View Design Kits & Evaluation Modules
LMZ35003  7V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPD2E2U06  Dual-Channel High-Speed ESD Protection  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TVS3300  33V Flat-Clamp Surge Protection Device  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18540Q5B VSON-CLIP (DNK)| 8 Download -
LM5050-1 Download Download
LM5069 Download Download
LMZ35003 Download Download
TPD2E2U06 Download
TVS3300 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 1428 13 Dec 2017
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 475 13 Dec 2017
ZIP 1107 13 Dec 2017
PDF 1444 13 Dec 2017
PDF 247 13 Dec 2017
PDF 66 13 Dec 2017
PDF 549 13 Dec 2017
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
AMIC110 Industrial Communications Engine (ICE)  TMDXICE110  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs